IESNA:LM-63-2002
[TEST]P1357973
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB6C-940-U-T4FT
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 6SQUARE 300W 90CRI 4000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29749.6
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4370.1 4185.5 3952.9 3652.0 3405.8 3228.0 3193.8 3310.1 3624.7 4062.4 4691.6 5327.6 6038.8 6770.6 7297.2 7775.9 8015.3 8193.1 
8398.3 8610.3 8877.0 8945.4 8822.3 9102.7 9697.7 11031.3 12836.8 14450.8 15073.1 13513.9 9342.1 3665.7 1231.0 444.5 
150.5 13.7 0.0 
4370.1 4178.6 3959.8 3665.7 3385.3 3228.0 3207.5 3296.4 3597.3 4076.0 4630.0 5293.4 6038.8 6729.6 7310.9 7789.6 7981.1 8193.1 
8309.4 8630.8 8904.4 8959.1 8924.9 9143.7 9670.3 10894.5 12795.8 14505.5 15182.6 13712.2 9547.2 4199.1 1395.2 499.2 
164.1 13.7 0.0 
4370.1 4212.8 3952.9 3693.1 3446.9 3262.2 3221.2 3282.7 3576.8 3994.0 4547.9 5163.4 5826.8 6524.4 7119.4 7673.4 7946.9 8138.4 
8309.4 8576.1 8904.4 9164.3 9294.2 9485.7 9971.3 11003.9 12727.4 14464.5 15907.5 15018.4 11530.5 5498.6 2044.9 875.4 
205.2 13.7 0.0 
4370.1 4199.1 4021.3 3768.3 3528.9 3337.4 3248.5 3296.4 3474.2 3823.0 4342.8 4876.2 5505.4 6052.5 6702.2 7263.0 7796.5 8206.8 
8370.9 8651.3 9068.5 9348.9 9649.8 9889.2 10422.6 11414.3 13158.2 15613.4 18096.0 19333.8 16215.3 9048.0 3570.0 1347.3 
417.2 20.5 0.0 
4370.1 4226.5 4021.3 3816.2 3597.3 3412.7 3316.9 3323.8 3453.7 3740.9 4171.8 4684.7 5252.3 5799.5 6339.7 6941.6 7611.8 8206.8 
8541.9 8890.7 9335.2 9738.7 10210.6 10668.8 11325.4 12426.5 14546.5 17945.5 21241.9 22890.1 17808.7 10915.0 4842.0 2209.0 
540.3 20.5 0.0 
4370.1 4212.8 4028.2 3850.4 3631.5 3467.4 3344.3 3337.4 3467.4 3734.1 4110.2 4595.8 5088.2 5635.3 6182.5 6784.3 7488.7 8124.7 8596.6 
9130.1 9615.6 10121.7 10668.8 11257.0 12084.5 13459.1 15428.8 18752.5 22178.9 22336.2 16899.2 10709.9 5115.6 2222.7 581.3 20.5 
0.0 
4370.1 4212.8 4082.9 3952.9 3802.5 3658.9 3528.9 3474.2 3522.1 3665.7 3966.6 4335.9 4780.5 5225.0 5813.1 6367.1 7057.8 7789.6 8624.0 
9485.7 10491.0 11496.4 12453.8 13397.6 14416.6 15463.0 16769.2 18157.5 18786.7 15750.2 9670.3 4582.1 1668.7 540.3 150.5 20.5 0.0 
4370.1 4253.9 4192.3 4069.2 3987.1 3884.5 3809.3 3747.8 3727.3 3802.5 3959.8 4206.0 4534.3 4971.9 5525.9 6168.8 6798.0 7557.1 8405.1 
9287.4 10285.8 11202.3 12084.5 12871.0 13541.2 14088.3 13972.1 13130.9 10990.3 7584.4 3269.0 1128.4 574.5 307.8 116.3 27.4 0.0 
4370.1 4288.0 4274.4 4206.0 4171.8 4130.8 4082.9 4055.5 4062.4 4103.4 4192.3 4322.2 4541.1 4889.9 5341.3 5888.4 6551.8 7310.9 8179.4 
9041.2 9875.5 10764.6 11414.3 11865.7 12241.8 12009.3 10846.6 8986.4 6223.5 3282.7 1696.1 943.8 547.1 335.1 136.8 27.4 0.0 
4370.1 4335.9 4329.1 4308.6 4342.8 4342.8 4404.3 4411.2 4506.9 4582.1 4718.9 4883.0 5101.9 5409.6 5840.5 6456.0 7119.4 8042.7 8959.1 
10046.5 11277.5 12399.1 13254.0 13958.4 14074.7 12925.7 10908.2 7782.8 4206.0 2215.8 1292.6 786.5 478.7 287.2 123.1 20.5 0.0 
4370.1 4370.1 4363.3 4431.7 4445.3 4534.3 4595.8 4630.0 4773.6 4896.7 5074.5 5279.7 5573.8 5977.3 6490.2 7105.7 7775.9 8487.2 
9260.0 10135.4 11099.7 11940.9 12604.3 12871.0 12344.4 10566.2 8494.0 5464.4 2687.7 1497.7 923.3 601.8 376.1 198.3 88.9 20.5 0.0 
4370.1 4377.0 4418.0 4472.7 4547.9 4602.6 4636.8 4725.7 4828.3 4930.9 5081.4 5245.5 5478.0 5820.0 6209.8 6620.1 7153.6 7693.9 8295.7 
8911.2 9601.9 10217.5 10634.6 10662.0 10005.4 8535.1 6791.1 4561.6 2174.8 1210.5 772.8 478.7 307.8 164.1 61.6 13.7 0.0 
4370.1 4397.5 4452.2 4520.6 4589.0 4643.7 4705.2 4759.9 4801.0 4883.0 4965.1 5101.9 5245.5 5443.8 5690.0 5915.7 6168.8 6462.9 6763.8 
7078.4 7386.1 7495.5 7310.9 6770.6 5881.5 4705.2 3597.3 2482.6 1443.0 923.3 656.5 451.4 300.9 171.0 61.6 13.7 0.0 
4370.1 4411.2 4479.5 4541.1 4609.5 4643.7 4657.4 4643.7 4602.6 4561.6 4547.9 4554.8 4520.6 4493.2 4390.6 4281.2 4117.1 3925.6 3727.3 
3453.7 3084.4 2694.6 2359.5 2038.0 1778.1 1531.9 1361.0 1176.3 1012.2 875.4 697.6 533.4 383.0 232.5 88.9 13.7 0.0 
4370.1 4438.5 4520.6 4582.1 4623.2 4595.8 4582.1 4513.7 4438.5 4377.0 4281.2 4137.6 3973.5 3843.5 3740.9 3624.7 3467.4 3248.5 2988.6 
2756.1 2462.0 2229.5 2024.3 1853.4 1702.9 1538.8 1395.2 1244.7 1094.2 936.9 772.8 601.8 389.8 246.2 109.4 20.5 0.0 
4370.1 4472.7 4547.9 4589.0 4582.1 4547.9 4486.4 4411.2 4322.2 4192.3 4041.8 3891.4 3761.4 3693.1 3624.7 3515.2 3364.8 3166.5 2947.6 
2735.6 2557.8 2421.0 2318.4 2154.3 1976.5 1805.5 1586.6 1374.6 1176.3 984.8 800.2 622.3 424.0 239.4 116.3 20.5 0.0 
4370.1 4479.5 4582.1 4568.4 4547.9 4493.2 4411.2 4308.6 4185.5 4096.6 3973.5 3870.9 3795.6 3693.1 3597.3 3446.9 3255.4 3098.1 2933.9 
2824.5 2763.0 2769.8 2721.9 2585.1 2407.3 2168.0 1935.4 1696.1 1436.2 1203.7 950.6 779.6 595.0 362.5 184.7 41.0 0.0 
4370.1 4506.9 4575.3 4541.1 4493.2 4445.3 4335.9 4226.5 4117.1 4035.0 3980.3 3918.7 3823.0 3665.7 3487.9 3289.6 3077.5 2899.7 2763.0 
2694.6 2715.1 2735.6 2708.2 2626.2 2475.7 2297.9 2133.8 1969.6 1730.3 1463.5 1265.2 1039.5 827.5 567.6 300.9 54.7 0.0 
4370.1 4513.7 4554.8 4534.3 4459.0 4377.0 4274.4 4178.6 4103.4 4076.0 4035.0 3939.3 3816.2 3583.6 3351.1 3077.5 2845.0 2674.0 2585.1 
2544.1 2550.9 2509.9 2448.4 2325.3 2154.3 2010.7 1867.0 1716.6 1504.6 1361.0 1217.3 1032.7 793.3 560.8 307.8 61.6 0.0 
4370.1 4500.1 4554.8 4465.9 4431.7 4356.4 4247.0 4144.4 4089.7 4082.9 4048.7 3959.8 3727.3 3494.7 3187.0 2913.4 2680.9 2516.8 2448.4 
2427.8 2352.6 2250.0 2147.4 1990.1 1846.5 1702.9 1559.3 1381.5 1237.9 1107.9 998.5 834.4 629.2 465.1 253.0 68.4 0.0 
4370.1 4513.7 4520.6 4465.9 4404.3 4322.2 4240.2 4137.6 4130.8 4110.2 4048.7 3939.3 3706.7 3412.7 3091.2 2817.7 2605.7 2468.9 2380.0 
2318.4 2181.6 2044.9 1928.6 1805.5 1648.2 1511.4 1374.6 1231.0 1114.8 1060.0 1025.8 820.7 574.5 403.5 191.5 34.2 0.0 
4370.1 4500.1 4575.3 4479.5 4411.2 4322.2 4267.5 4192.3 4130.8 4137.6 4062.4 3946.1 3720.4 3440.0 3098.1 2804.0 2646.7 2496.2 2373.1 
2311.6 2154.3 2017.5 1901.2 1785.0 1634.5 1490.9 1347.3 1210.5 1107.9 1053.2 1025.8 724.9 540.3 383.0 198.3 20.5 0.0 
